ARTICLES

How Our Actuator Expanded a Six-axis Robot’s Mobility for More Effective Automated Product Transport

Linear Guides

How Our Actuator Expanded a Six-axis Robot’s Mobility for More Effective Automated Product Transport

18 Jan, 2023

In automated packaging environments, meeting aggressive throughput goals typically depends on your robot's mobility and speed. Here's how a Rollon actuator helped BAUSCH Advanced Technologies — a packaging equipment manufacturer for the pharmaceutical industry — create a robotic pick and place system, all while improving speed and range of motion to meet demanding requirements.

The company was building a system to move pressurized containers in its packaging operation. The system had to pick the containers from a conveyor belt and place them on a cart with cut-out holes so workers could transport the products to shipping. This vertically oriented seven-axis application used a Stäubli TX2-060 to move 2.75-pound containers a distance of close to five feet. BAUSCH considered using a six-axis robot with a longer reach for this automated process, but needed a less-expensive solution. In addition, the robot had to:

  • Be Stäubli-manufactured.
  • Offset 5.9 inches (150 millimeters) from the carriage plate.
  • Complete its end-to-end stroke in 1.5 seconds.
  • Survive a cycle rate of 20 cycles per minute for eight hours a day, 365 days a year for five years.
  • Require minimal maintenance.

An Actuator With Robots and Cobots in Mind

The Rollon SEV220-1S was chosen to transport the Stäubli TX2-060. The SEV220-1S combines a high-quality reliable linear guide system and a single aluminum extrusion with a 220-millmeter width to achieve a greater moment of inertia. This proven, all-in-one solution for robot-on-rail includes a mounting plate that will accommodate a customer’s chosen robot — such as the Stäubli TX2-060 used in this application. It also comes with leveling feet, cable chain and carrier, and a gearbox to enable quick and easy installation. 

Our SEV220-1S actuator allowed BAUSCH Advanced Technologies to quickly build a complete, mechanical axis system that met the speed and expanded work envelope requirements. Its compatibility with the Stäubli six-axis robot allowed the customer to further its partnership with Stäubli by implementing their robots at a U.S. facility. 

Our experts can evaluate your needs and help you find the right Rollon Actuator Series axis for your automated operation.

For more information about Rollon actuators, visit our product page.

Leave a comment